Switches & Sockets
Plate, Adiya - 8Module Square (Adiya White)
₹83.00
+ ₹75.00 shipping
Product Id
1SYK100001A1377
Order Code:1SYK100001A1377, Description:IAP0855W -8 M Plate Square, Adiya,Roma White
More about Plate, Adiya - 8Module Square (Adiya White)
MRP (Indian Rupees) | 292 |
---|---|
Compatibility | Adiya |
Package Width | 0.160 metre |
Package Length | 0.095 metre |
Package Height | 0.230 metre |
Invoice Description | IAP0855W -8 M Plate Square |
Product Range | Adiya |
Package Gross Weight | 96.77 gram |
Extended Product Type | IAP0855W -8 M Plate Square |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹83.00
+ ₹75.00 shipping
|
|
||
|
₹87.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹83.00
+ ₹75.00 shipping
|
|
||
|
₹87.00
Free delivery
|
|
Write Your Own Review