Switches & Sockets
Plate, Adiya - 12Module (Adiya White)
₹115.00
+ ₹75.00 shipping
Product Id
1SYK100001A1378
Order Code:1SYK100001A1378, Description:IAP1286W -12 M Plate, Adiya,Roma White
More about Plate, Adiya - 12Module (Adiya White)
MRP (Indian Rupees) | 410 |
---|---|
Compatibility | Adiya |
Package Width | 0.160 metre |
Package Length | 0.095 metre |
Package Height | 0.230 metre |
Invoice Description | IAP1286W -12 M Plate |
Product Range | Adiya |
Package Gross Weight | 146.27 gram |
Extended Product Type | IAP1286W -12 M Plate |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹115.00
+ ₹75.00 shipping
|
|
||
|
₹121.00
Free delivery
|
|
||
|
₹131.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹115.00
+ ₹75.00 shipping
|
|
||
|
₹121.00
Free delivery
|
|
||
|
₹131.00
Free delivery
|
|
Write Your Own Review