Switches & Sockets
Plate, Adiya - 16Module (Adiya White)
₹220.00
Product Id
1SYK100001A1380
1SYK100001A1380 IAP1696W -16M Plate
More about Plate, Adiya - 16Module (Adiya White)
| MRP (Indian Rupees) | 632 |
|---|---|
| Product Range | Adiya |
| Country of Origin | India (IN) |
| Color | Adiya White |
| Package Gross Weight | 165 gram |
| Package Height | 284 mm |
| Package Length | 157 mm |
| Package Width | 13.8 mm |
| Width in Number of Modular Spacings | 16 |
| Number Of Modules | 16 |
| Invoice Description | 1SYK100001A1380 IAP1696W -16M Plate |
| Extended Product Type | Modular Plate frame |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹220.00 Free delivery | ||||
| ₹247.00 Free delivery | ||||
| ₹180.00 + <span class="price">₹75.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹220.00 Free delivery | ||||
| ₹247.00 Free delivery | ||||
| ₹180.00 + <span class="price">₹75.00</span> shipping |
Write Your Own Review


