Switches & Sockets
Metal Box, Adiya - 1-2Module
Out of stock
Product Id
1SYK100001A1441
1SYK100001A1441 IAB0233W -1-2 M Metal Box
More about Metal Box, Adiya - 1-2Module
| MRP (Indian Rupees) | 110 |
|---|---|
| Product Range | Adiya |
| Country of Origin | India (IN) |
| Package Gross Weight | 145 gram |
| Package Height | 78 mm |
| Package Length | 74.7 mm |
| Package Width | 51 mm |
| Width in Number of Modular Spacings | 2 |
| Number Of Modules | 1;2 |
| Invoice Description | 1SYK100001A1441 IAB0233W -1-2 M Metal Box |
| Extended Product Type | Metal Box |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
Write Your Own Review


