Switches & Sockets
Metal Box, Adiya - 4Module
₹68.00
Product Id
1SYK100001A1443
1SYK100001A1443 IAB0453W -4 M Metal Box
More about Metal Box, Adiya - 4Module
| MRP (Indian Rupees) | 150 |
|---|---|
| Product Range | Adiya |
| Country of Origin | India (IN) |
| Package Gross Weight | 215 gram |
| Package Height | 78 mm |
| Package Length | 135.3 mm |
| Package Width | 51 mm |
| Width in Number of Modular Spacings | 4 |
| Number Of Modules | 4 |
| Invoice Description | 1SYK100001A1443 IAB0453W -4 M Metal Box |
| Extended Product Type | Metal Box |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹68.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹68.00 Free delivery |
Write Your Own Review


