Switches & Sockets
Metal Box, Adiya - 16Module
₹226.00
Product Id
1SYK100001A1449
1SYK100001A1449 IAB1696W -16M Metal Box
More about Metal Box, Adiya - 16Module
MRP (Indian Rupees) | 545 |
---|---|
Compatibility | Adiya |
Width in Number of Modular Spacings | 8+8 |
Number Of Modules | 16 |
Package Width | 61 mm |
Package Length | 228 mm |
Package Height | 143.5 mm |
Invoice Description | 1SYK100001A1449 IAB1696W -16M Metal Box |
Product Range | Adiya |
Package Gross Weight | 650 gram |
Extended Product Type | Metal Box |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹226.00
Free delivery
|
|
||
|
₹244.38
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹226.00
Free delivery
|
|
||
|
₹244.38
Free delivery
|
|
Write Your Own Review