Switches & Sockets
ITM1FLEX BL Flex outlet
₹76.00
Product Id
1SYK100001A1547
ABB Tvisha is a range of wiring accessories with simple flat surface design that creates a trend on the wall with its elegant Euro white finish
More about ITM1FLEX BL Flex outlet
MRP (Indian Rupees) | 231 |
---|---|
Compatibility | Tvisha |
Package Width | 0.105 millimetre |
Package Length | 0.215 millimetre |
Package Height | 0.06 millimetre |
Invoice Description | ITM1FLEX BL Flex outlet |
Product Range | Tvisha |
Package Gross Weight | 0.14 kilogram |
Extended Product Type | ITM1FLEX BL |
Total GST Percentage | 18.00 |
HSN Number | 85369090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹76.00
Free delivery
|
|
||
|
₹89.55
+ ₹70.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹76.00
Free delivery
|
|
||
|
₹89.55
+ ₹70.00 shipping
|
|
Write Your Own Review