Switches & Sockets
ITM1D400 BL Dimmer 400W
₹322.97
+ ₹100.00 shipping
Product Id
1SYK100001A1548
ABB Tvisha is a range of wiring accessories with simple flat surface design that creates a trend on the wall with its elegant Euro white finish
More about ITM1D400 BL Dimmer 400W
MRP (Indian Rupees) | 1190 |
---|---|
Compatibility | Tvisha |
Package Width | 0.105 millimetre |
Package Length | 0.215 millimetre |
Package Height | 0.06 millimetre |
Invoice Description | ITM1D400 BL Dimmer 400W |
Product Range | Tvisha |
Package Gross Weight | 0.378 kilogram |
Extended Product Type | ITM1D400 BL |
Total GST Percentage | 18.00 |
HSN Number | 85369090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹322.97
+ ₹100.00 shipping
|
|
||
|
₹380.00
+ ₹50.00 shipping
|
|
||
|
₹418.48
+ ₹70.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹322.97
+ ₹100.00 shipping
|
|
||
|
₹380.00
+ ₹50.00 shipping
|
|
||
|
₹418.48
+ ₹70.00 shipping
|
|
Write Your Own Review