Switches & Sockets
ITM2MS20 BL Motor Starter 20A - Tvisha
₹436.00
+ ₹50.00 shipping
Product Id
1SYK100001A1555
ITM2MS20 BL Motor Starter 20A
More about ITM2MS20 BL Motor Starter 20A - Tvisha
MRP (Indian Rupees) | 1366.56 |
---|---|
Compatibility | Tvisha |
Package Width | 0.105 millimetre |
Package Length | 0.215 millimetre |
Package Height | 0.06 millimetre |
Invoice Description | ITM2MS20 BL Motor Starter 20A |
Product Range | Tvisha |
Package Gross Weight | 0.0318 kilogram |
Extended Product Type | IVIE |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹436.00
+ ₹50.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹436.00
+ ₹50.00 shipping
|
|
Write Your Own Review