Switches & Sockets
ITS1061L RW 6A 1 way switch with Ind.
Out of stock
Product Id
1SYK100001A1802
ITS1061L RW 6A 1 way switch with Ind.
More about ITS1061L RW 6A 1 way switch with Ind.
MRP (Indian Rupees) | 292 |
---|---|
Compatibility | Tvisha |
Package Width | 0.105 millimetre |
Package Length | 0.215 millimetre |
Package Height | 0.06 millimetre |
Invoice Description | ITS1061L RW 6A 1 way switch with Ind. |
Product Range | Tvisha |
Package Gross Weight | 0.385 kilogram |
Extended Product Type | IVIE |
Total GST Percentage | 18.00 |
HSN Number | 85365020 |
Country of origin | India (IN) |
Write Your Own Review