Switches & Sockets

ITS10620 RW 6A 2 way switch

₹61.90
    - +
    Product Id
    1SYK100001A1803
    Sold and delivered by Purva Vashi Electricals & Services Pvt. Ltd.
    ITS10620 RW 6A 2 way switch

    More about ITS10620 RW 6A 2 way switch

    Technical Specification
    MRP (Indian Rupees)321
    Product RangeTvisha
    Country of OriginIndia (IN)
    Package Gross Weight0.385 kilogram
    Package Height0.06 millimetre
    Package Length0.215 millimetre
    Package Width0.105 millimetre
    Invoice DescriptionITS10620 RW 6A 2 way switch
    Extended Product TypeIVIE
    Total GST Percentage18.00
    HSN Number85365020
    All Offers
    SellerQtyPriceLanding Price
    Purva Vashi Electricals & Services Pvt. Ltd.
    93.4% of 100
    93.4% positive evaluations
    ₹61.90
    Free delivery
      No files available to download.
      Download
      All Offers
      SellerQtyPriceLanding Price
      Purva Vashi Electricals & Services Pvt. Ltd.
      93.4% of 100
      93.4% positive evaluations
      ₹61.90
      Free delivery
        Write Your Own Review
        You're reviewing:ITS10620 RW 6A 2 way switch
        Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.