Switches & Sockets
ITS106B0 RW 6A Bell Switch
₹67.03
Product Id
1SYK100001A1804
ITS106B0 RW 6A Bell Switch
More about ITS106B0 RW 6A Bell Switch
| MRP (Indian Rupees) | 355 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.385 kilogram |
| Package Height | 0.06 millimetre |
| Package Length | 0.215 millimetre |
| Package Width | 0.105 millimetre |
| Invoice Description | ITS106B0 RW 6A Bell Switch |
| Extended Product Type | IVIE |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹67.03 Free delivery | ||||
| ₹77.00 + <span class="price">₹250.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹67.03 Free delivery | ||||
| ₹77.00 + <span class="price">₹250.00</span> shipping |
Write Your Own Review


