Switches & Sockets
ITS106BL RW 6A Bell Switch with Ind.
Out of stock
Product Id
1SYK100001A1805
ITS106BL RW 6A Bell Switch with Ind.
More about ITS106BL RW 6A Bell Switch with Ind.
MRP (Indian Rupees) | 398 |
---|---|
Compatibility | Tvisha |
Package Width | 0.105 millimetre |
Package Length | 0.215 millimetre |
Package Height | 0.06 millimetre |
Invoice Description | ITS106BL RW 6A Bell Switch with Ind. |
Product Range | Tvisha |
Package Gross Weight | 0.385 kilogram |
Extended Product Type | IVIE |
Total GST Percentage | 18.00 |
HSN Number | 85365020 |
Country of origin | India (IN) |
Write Your Own Review