Switches & Sockets
ITS206BL RW 6A Bell Mega Switch with Ind.
Out of stock
Product Id
1SYK100001A1809
ITS206BL RW 6A Bell Mega Switch with Ind
More about ITS206BL RW 6A Bell Mega Switch with Ind.
MRP (Indian Rupees) | 510 |
---|---|
Compatibility | Tvisha |
Package Width | 0.105 millimetre |
Package Length | 0.215 millimetre |
Package Height | 0.06 millimetre |
Invoice Description | ITS206BL RW 6A Bell Mega Switch with Ind |
Product Range | Tvisha |
Package Gross Weight | 0.385 kilogram |
Extended Product Type | IVIE |
Total GST Percentage | 18.00 |
HSN Number | 85365020 |
Country of origin | India (IN) |
Write Your Own Review