Switches & Sockets
ITS2162L RW 16A 2 way Mega Switch with Ind
Out of stock
Product Id
1SYK100001A1811
ITS2162L RW 16A 2 way Mega Switch with I
More about ITS2162L RW 16A 2 way Mega Switch with Ind
| MRP (Indian Rupees) | 646 |
|---|---|
| Compatibility | Tvisha |
| Package Width | 0.105 millimetre |
| Package Length | 0.215 millimetre |
| Package Height | 0.06 millimetre |
| Invoice Description | ITS2162L RW 16A 2 way Mega Switch with I |
| Product Range | Tvisha |
| Package Gross Weight | 0.385 kilogram |
| Extended Product Type | IVIE |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Country of origin | India (IN) |
Write Your Own Review


