Switches & Sockets

ITS2321L RW 32A 1 Way DP Mega Switch with Ind.

₹153.31
    - +
    Product Id
    1SYK100001A1812
    Sold and delivered by Purva Vashi Electricals & Services Pvt. Ltd.
    ITS2321L RW 32A 1 Way DP Mega Switch wit

    More about ITS2321L RW 32A 1 Way DP Mega Switch with Ind.

    Technical Specification
    MRP (Indian Rupees)998
    Product RangeTvisha
    Country of OriginIndia (IN)
    Package Gross Weight0.385 kilogram
    Package Height0.06 millimetre
    Package Length0.215 millimetre
    Package Width0.105 millimetre
    Invoice DescriptionITS2321L RW 32A 1 Way DP Mega Switch wit
    Extended Product TypeIVIE
    Total GST Percentage18.00
    HSN Number85365020
    All Offers
    SellerQtyPriceLanding Price
    Purva Vashi Electricals & Services Pvt. Ltd.
    93.4% of 100
    93.4% positive evaluations
    ₹153.31
    Free delivery
      No files available to download.
      Download
      All Offers
      SellerQtyPriceLanding Price
      Purva Vashi Electricals & Services Pvt. Ltd.
      93.4% of 100
      93.4% positive evaluations
      ₹153.31
      Free delivery
        Write Your Own Review
        You're reviewing:ITS2321L RW 32A 1 Way DP Mega Switch with Ind.
        Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.