Switches & Sockets
ITK20616 RW 6/16A Socket - Tvisha
₹132.00
Product Id
1SYK100001A1823
ITK20616 RW 6/16A Socket
More about ITK20616 RW 6/16A Socket - Tvisha
| MRP (Indian Rupees) | 559 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.35 kilogram |
| Package Height | 0.06 millimetre |
| Package Length | 0.215 millimetre |
| Package Width | 0.105 millimetre |
| Invoice Description | ITK20616 RW 6/16A Socket |
| Extended Product Type | IVIE |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹132.00 + ₹100.00 shipping | ||||
| ₹183.00 + ₹50.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹132.00 + ₹100.00 shipping | ||||
| ₹183.00 + ₹50.00 shipping |
Write Your Own Review


