Switches & Sockets
ITM1BLNK RW Blank Plate - Tvisha
Out of stock
Product Id
1SYK100001A1841
ITM1BLNK RW Blank Plate
More about ITM1BLNK RW Blank Plate - Tvisha
MRP (Indian Rupees) | 67 |
---|---|
Compatibility | Tvisha |
Package Width | 0.105 millimetre |
Package Length | 0.215 millimetre |
Package Height | 0.06 millimetre |
Invoice Description | ITM1BLNK RW Blank Plate |
Product Range | Tvisha |
Package Gross Weight | 0.0318 kilogram |
Extended Product Type | IVIE |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Write Your Own Review