Switches & Sockets
ITM2FR05 RW Fan Regulator 5Step - Tvisha
Out of stock
Product Id
1SYK100001A1842
ITM2FR05 RW Fan Regulator 5Step
More about ITM2FR05 RW Fan Regulator 5Step - Tvisha
| MRP (Indian Rupees) | 1096 |
|---|---|
| Compatibility | Tvisha |
| Package Width | 0.105 millimetre |
| Package Length | 0.215 millimetre |
| Package Height | 0.06 millimetre |
| Invoice Description | ITM2FR05 RW Fan Regulator 5Step |
| Product Range | Tvisha |
| Package Gross Weight | 0.0318 kilogram |
| Extended Product Type | IVIE |
| Total GST Percentage | 18.00 |
| HSN Number | 84149030 |
| Country of origin | India (IN) |
Write Your Own Review


