Switches & Sockets
ITM1RJ45 RW RJ 45 Jack CAT 6 - Tvisha
₹181.00
Product Id
1SYK100001A1845
ITM1RJ45 RW RJ 45 Jack CAT 6
More about ITM1RJ45 RW RJ 45 Jack CAT 6 - Tvisha
| MRP (Indian Rupees) | 1296 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.0318 kilogram |
| Package Height | 0.06 millimetre |
| Package Length | 0.215 millimetre |
| Package Width | 0.105 millimetre |
| Invoice Description | ITM1RJ45 RW RJ 45 Jack CAT 6 |
| Extended Product Type | IVIE |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹181.00 Free delivery | ||||
| ₹279.00 + <span class="price">₹250.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹181.00 Free delivery | ||||
| ₹279.00 + <span class="price">₹250.00</span> shipping |
Write Your Own Review


