Switches & Sockets
ITM2MS20 RW Motor Starter 20A - Tvisha
₹258.17
Product Id
1SYK100001A1855
ITM2MS20 RW Motor Starter 20A
More about ITM2MS20 RW Motor Starter 20A - Tvisha
| MRP (Indian Rupees) | 1878 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.0318 kilogram |
| Package Height | 0.06 millimetre |
| Package Length | 0.215 millimetre |
| Package Width | 0.105 millimetre |
| Invoice Description | ITM2MS20 RW Motor Starter 20A |
| Extended Product Type | IVIE |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹258.17 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹258.17 Free delivery |
Write Your Own Review


