Switches & Sockets
ITP0453 RW 4 M Plate - Tvisha
Out of stock
Product Id
1SYK100001A1874
ITP0453 RW 4 M Plate
More about ITP0453 RW 4 M Plate - Tvisha
| MRP (Indian Rupees) | 251 |
|---|---|
| Compatibility | Tvisha |
| Package Width | 0.1 millimetre |
| Package Length | 0.17 millimetre |
| Package Height | 0.295 millimetre |
| Invoice Description | ITP0453 RW 4 M Plate |
| Product Range | Tvisha |
| Package Gross Weight | 0.165 kilogram |
| Extended Product Type | IVIE |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Country of origin | India (IN) |
Write Your Own Review


