Switches & Sockets
ITP0855 RW 8 M Plate Square - Tvisha
Out of stock
Product Id
1SYK100001A1877
ITP0855 RW 8 M Plate Square
More about ITP0855 RW 8 M Plate Square - Tvisha
MRP (Indian Rupees) | 596 |
---|---|
Compatibility | Tvisha |
Package Width | 0.1 millimetre |
Package Length | 0.17 millimetre |
Package Height | 0.295 millimetre |
Invoice Description | ITP0855 RW 8 M Plate Square |
Product Range | Tvisha |
Package Gross Weight | 0.165 kilogram |
Extended Product Type | IVIE |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Write Your Own Review