Switches & Sockets
ITP1696 RW 16M Plate - Tvisha
₹231.00
Product Id
1SYK100001A1879
ITP1696 RW 16M Plate
More about ITP1696 RW 16M Plate - Tvisha
| MRP (Indian Rupees) | 975 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.165 kilogram |
| Package Height | 0.295 millimetre |
| Package Length | 0.17 millimetre |
| Package Width | 0.1 millimetre |
| Invoice Description | ITP1696 RW 16M Plate |
| Extended Product Type | IVIE |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹231.00 + ₹100.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹231.00 + ₹100.00 shipping |
Write Your Own Review


