Switches & Sockets
1 M Plate - Adiya
Out of stock
Product Id
1SYK100001A2101
Colour plates 1M in Dark grey finish
More about 1 M Plate - Adiya
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Adiya |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.42 kilogram |
| Package Height | 0.270 metre |
| Package Length | 0.095 metre |
| Package Width | 0.100 metre |
| Invoice Description | IAP0133G -1 M Plate Dark Grey |
| Extended Product Type | IAP0133CG |
| Total GST Percentage | 18.00 |
| HSN Number | 8536 10 20 |
Write Your Own Review


