Switches & Sockets
3 M Plate - Adiya
Out of stock
Product Id
1SYK100001A2204
Colour plates 3M in Matt black finish
More about 3 M Plate - Adiya
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Adiya |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.52 kilogram |
| Package Height | 0.270 metre |
| Package Length | 0.095 metre |
| Package Width | 0.100 metre |
| Invoice Description | IAPP343B -3 M Plate Power Matt Black |
| Extended Product Type | IAPP343MB |
| Total GST Percentage | 18.00 |
| HSN Number | 8536 10 20 |
Write Your Own Review


