Distribution Enclosures
I-SPN14 WAY WD DB
Out of stock
Product Id
1SYM011514C0001
14 WAY SPN DB -SHC IP 30, IK 08 Without door
More about I-SPN14 WAY WD DB
| MRP (Indian Rupees) | 3050 |
|---|---|
| Extended Product Type | I-SPN14 WAY WD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 3.9 kg |
| Package Height | 362 mm |
| Package Length | 100 mm |
| Package Width | 482 mm |
| Invoice Description | I-SPN14 WAY WD DB |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


