Distribution Enclosures
I-SPN18 WAY WD DB
Out of stock
Product Id
1SYM011518C0001
18 WAY SPN DB -SHC IP 30, IK 08 Without door
More about I-SPN18 WAY WD DB
| MRP (Indian Rupees) | 3940 |
|---|---|
| Extended Product Type | I-SPN18 WAY WD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 4.8 kg |
| Package Height | 362 mm |
| Package Length | 100 mm |
| Package Width | 552 mm |
| Invoice Description | I-SPN18 WAY WD DB |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


