I-SPN22 WAY WD DB
Out of stock
Product Id
1SYM011522C0001
22 WAY SPN DB -SHC IP 30, IK 08 Without door
More about I-SPN22 WAY WD DB
MRP (Indian Rupees) | 4030 |
---|---|
Extended Product Type | I-SPN22 WAY WD DB |
Compatibility | ITUS |
Package Gross Weight | 5.3 kg |
Product Range | ITUS |
Invoice Description | I-SPN22 WAY WD DB |
Package Height | 362 mm |
Package Length | 100 mm |
Package Width | 657 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review