Distribution Enclosures
I-SPN06 WAY MD DB
Out of stock
Product Id
1SYM011606C0001
6 WAY SPN DB -SHC IP 43, IK 09 With metal door
More about I-SPN06 WAY MD DB
| MRP (Indian Rupees) | 2910 |
|---|---|
| Extended Product Type | I-SPN06 WAY MD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 3.3 kg |
| Package Height | 327 mm |
| Package Length | 155 mm |
| Package Width | 322 mm |
| Invoice Description | I-SPN06 WAY MD DB |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


