I-SPN16 WAY AD DB
Out of stock
Product Id
1SYM011716C0001
16 WAY SPN DB -SHC IP 43, IK 09 Metal door with acrylic
More about I-SPN16 WAY AD DB
MRP (Indian Rupees) | 6490 |
---|---|
Extended Product Type | I-SPN16 WAY AD DB |
Compatibility | ITUS |
Package Gross Weight | 5.4 kg |
Product Range | ITUS |
Invoice Description | I-SPN16 WAY AD DB |
Package Height | 327 mm |
Package Length | 155 mm |
Package Width | 517 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review