Distribution Enclosures
I-TPN06 WAY MD DB
₹3,911.11
Product Id
1SYM021606C0001
6 WAY TPN DB - SHDB IP 43, IK 09 With metal door
More about I-TPN06 WAY MD DB
| MRP (Indian Rupees) | 7950 |
|---|---|
| Extended Product Type | I-TPN06 WAY MD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 8.8 kg |
| Package Height | 487 mm |
| Package Length | 155 mm |
| Package Width | 522 mm |
| Invoice Description | I-TPN06 WAY MD DB |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,911.11 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,911.11 Free delivery |
Write Your Own Review


