Distribution Enclosures
I-TPN06 WAY WP DB
Out of stock
Product Id
1SYM021806C0001
6 WAY TPN DB - SHDB IP 54, IK 09 Metal door
More about I-TPN06 WAY WP DB
| MRP (Indian Rupees) | 24220 |
|---|---|
| Extended Product Type | I-TPN06 WAY WP DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 9.1 kg |
| Package Height | 487 mm |
| Package Length | 155 mm |
| Package Width | 522 mm |
| Invoice Description | I-TPN06 WAY WP DB |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


