I-TPN08 WAY WP DB
Out of stock
Product Id
1SYM021808C0001
8 WAY TPN DB - SHDB IP 54, IK 09 Metal door
More about I-TPN08 WAY WP DB
MRP (Indian Rupees) | 26490 |
---|---|
Extended Product Type | I-TPN08 WAY WP DB |
Compatibility | ITUS |
Package Gross Weight | 9.8 kg |
Product Range | ITUS |
Invoice Description | I-TPN08 WAY WP DB |
Package Height | 487 mm |
Package Length | 155 mm |
Package Width | 557 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review