I-HPPI08 WAY MD DB
₹7,071.00
+ ₹450.00 shipping
Product Id
1SYM031608C0001
8 WAY PER PHASE ISOLATION DB - HPPI IP 43, IK 09 With metal door
More about I-HPPI08 WAY MD DB
MRP (Indian Rupees) | 15770 |
---|---|
Extended Product Type | I-HPPI08 WAY MD DB |
Compatibility | ITUS |
Package Gross Weight | 10.5 kg |
Product Range | ITUS |
Invoice Description | I-HPPI08 WAY MD DB |
Package Height | 487 mm |
Package Length | 155 mm |
Package Width | 627 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹7,071.00
+ ₹450.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹7,071.00
+ ₹450.00 shipping
|
|
Write Your Own Review