Distribution Enclosures
I-HPPI12 WAY MD DB
Out of stock
Product Id
1SYM031612C0001
12 WAY PER PHASE ISOLATION DB -HPPI IP 43, IK 09 With metal door
More about I-HPPI12 WAY MD DB
| MRP (Indian Rupees) | 17930 |
|---|---|
| Extended Product Type | I-HPPI12 WAY MD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 14.5 kg |
| Package Height | 487 mm |
| Package Length | 155 mm |
| Package Width | 757 mm |
| Invoice Description | I-HPPI12 WAY MD DB |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


