I-8SEG04 WAY MD DB
Product Id
1SYM051604C0001
4 WAY 8 SEGMENT TPN DB -8SEG IP 43
More about I-8SEG04 WAY MD DB
MRP (Indian Rupees) | 17780 |
---|---|
Extended Product Type | I-8SEG04 WAY MD DB |
Compatibility | ITUS |
Package Gross Weight | 20.2 kg |
Product Range | ITUS |
Invoice Description | I-8SEG04 WAY MD DB |
Package Height | 778 mm |
Package Length | 170 mm |
Package Width | 605 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review