Distribution Enclosures
I-8SEG06 WAY MD DB
₹8,392.00
Product Id
1SYM051606C0001
6 WAY 8 SEGMENT TPN DB -8SEG IP 43
More about I-8SEG06 WAY MD DB
| MRP (Indian Rupees) | 19980 |
|---|---|
| Extended Product Type | I-8SEG06 WAY MD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 23.2 kg |
| Package Height | 778 mm |
| Package Length | 170 mm |
| Package Width | 710 mm |
| Invoice Description | I-8SEG06 WAY MD DB |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹8,392.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹8,392.00 Free delivery |
Write Your Own Review


