Distribution Enclosures
I-8SEG08 WAY MD DB
Out of stock
Product Id
1SYM051608C0001
8 WAY 8 SEGMENT TPN DB -8SEG IP 43
More about I-8SEG08 WAY MD DB
| MRP (Indian Rupees) | 22260 |
|---|---|
| Extended Product Type | I-8SEG08 WAY MD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 27 kg |
| Package Height | 778 mm |
| Package Length | 180 mm |
| Package Width | 815 mm |
| Invoice Description | I-8SEG08 WAY MD DB |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


