I-VTPN04 WAY MCB/IC MD DB
Out of stock
Product Id
1SYM061604C0001
4 WAY VERTICAL TPN DB MCB I/C -SVTDB IP 43, IK 09 Metal door
More about I-VTPN04 WAY MCB/IC MD DB
MRP (Indian Rupees) | 16960 |
---|---|
Extended Product Type | I-VTPN04 WAY MCB/IC MD DB |
Compatibility | ITUS |
Package Gross Weight | 15.3 kg |
Product Range | ITUS |
Invoice Description | I-VTPN04 WAY MCB/IC MD DB |
Package Height | 629 mm |
Package Length | 180 mm |
Package Width | 533 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review