Distribution Enclosures
I-VTPN08 WAY XT1/IC MD DB
Out of stock
Product Id
1SYM071608C0001
8 WAY VERTICAL TPN DB MCCB 160A I/C -SVTDB IP 43, IK 09 Metal door
More about I-VTPN08 WAY XT1/IC MD DB
| MRP (Indian Rupees) | 24240 |
|---|---|
| Extended Product Type | I-VTPN08 WAY XT1/IC MD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 19.8 kg |
| Package Height | 787 mm |
| Package Length | 200 mm |
| Package Width | 533 mm |
| Invoice Description | I-VTPN08 WAY XT1/IC MD DB |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


