I-PS 63A08 WAY MD DB
Product Id
1SYM091608C0001
8 WAY PHASE SELECTOR DB TPN DB -SPVS IP 43, IK 09 Metal door
More about I-PS 63A08 WAY MD DB
MRP (Indian Rupees) | 24500 |
---|---|
Extended Product Type | I-PS 63A08 WAY MD DB |
Compatibility | ITUS |
Package Gross Weight | 17.6 kg |
Product Range | ITUS |
Invoice Description | I-PS 63A08 WAY MD DB |
Package Height | 673 mm |
Package Length | 170 mm |
Package Width | 653 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review