Distribution Enclosures
I-PS 63A12 WAY MD DB
Out of stock
Product Id
1SYM091612C0001
12 WAY PHASE SELECTOR DB TPN DB -SPVS IP 43, IK 09 Metal door
More about I-PS 63A12 WAY MD DB
| MRP (Indian Rupees) | 26730 |
|---|---|
| Extended Product Type | I-PS 63A12 WAY MD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 19.2 kg |
| Package Height | 673 mm |
| Package Length | 170 mm |
| Package Width | 723 mm |
| Invoice Description | I-PS 63A12 WAY MD DB |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


