Distribution Enclosures
I- 2 ROW 13 MOD MD DB
Out of stock
Product Id
1SYM101632C0001
2 ROW 13 MODULE -FLEXY TIER DB - SVFL IP 43, IK 09 Metal door
More about I- 2 ROW 13 MOD MD DB
| MRP (Indian Rupees) | 7820 |
|---|---|
| Extended Product Type | I- 2 ROW 13 MOD MD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 9.5 kg |
| Package Height | 493 mm |
| Package Length | 160 mm |
| Package Width | 503 mm |
| Invoice Description | I- 2 ROW 13 MOD MD DB |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


