I- 3 ROW 13 MOD MD DB
Out of stock
Product Id
1SYM101642C0001
4 ROW 13 MODULE -FLEXY TIER DB - SVFL IP 43, IK 09 Metal door
More about I- 3 ROW 13 MOD MD DB
MRP (Indian Rupees) | 9020 |
---|---|
Extended Product Type | I- 3 ROW 13 MOD MD DB |
Compatibility | ITUS |
Package Gross Weight | 11.5 kg |
Product Range | ITUS |
Invoice Description | I- 3 ROW 13 MOD MD DB |
Package Height | 638 mm |
Package Length | 160 mm |
Package Width | 503 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review