Distribution Enclosures
I- 20A SP 2Pin P&S Enclosure
Out of stock
Product Id
1SYM111520C0001
PLUG & SOCKET DB - SGK 20A SP
More about I- 20A SP 2Pin P&S Enclosure
| MRP (Indian Rupees) | 2620 |
|---|---|
| Extended Product Type | I- 20A SP 2Pin P&S Enclosure |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 0 kg |
| Package Height | 181 mm |
| Package Length | 81 mm |
| Package Width | 171 mm |
| Invoice Description | I- 20A SP 2Pin P&S Enclosure |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


