I- 2MOD Metal Enclosure
Out of stock
Product Id
1SYM121502C0001
ENCLOSURE-SEN 1P Enclosure
More about I- 2MOD Metal Enclosure
MRP (Indian Rupees) | 1020 |
---|---|
Extended Product Type | I- 2MOD Metal Enclosure |
Compatibility | ITUS |
Package Gross Weight | 28 kg |
Product Range | ITUS |
Invoice Description | I- 2MOD Metal Enclosure |
Package Height | 206 mm |
Package Length | 83 mm |
Package Width | 121 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review