Distribution Enclosures
I- 4MOD Metal Enclosure
Out of stock
Product Id
1SYM121504C0001
ENCLOSURE-SEN 4P Enclosure
More about I- 4MOD Metal Enclosure
| MRP (Indian Rupees) | 1030 |
|---|---|
| Extended Product Type | I- 4MOD Metal Enclosure |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 33 kg |
| Package Height | 206 mm |
| Package Length | 83 mm |
| Package Width | 156 mm |
| Invoice Description | I- 4MOD Metal Enclosure |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


