Distribution Enclosures
13Mod Insulated Busbars
Out of stock
Product Id
1SYM131514C0001
BUSBAR SP I/C & SP O/G 13Mod Insulated Busbars
More about 13Mod Insulated Busbars
| MRP (Indian Rupees) | 520 |
|---|---|
| Extended Product Type | 13Mod Insulated Busbars |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.6 kg |
| Package Height | 255 mm |
| Package Length | mm |
| Package Width | 130 mm |
| Invoice Description | 13Mod Insulated Busbars |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


