Energy Distribution
OS200D04N2P SWITCH FUSE
Out of stock
Product Id
1SYN022709R9680
Switch Fuses,Front Operated,4-pole,04 (Left Side),DIN,0,Handle and shaft included,Switched - With Solid LinkIP65 Black J6 Handle with 80mm LengthShaft lenth of 210 mm and dameter 6mm
More about OS200D04N2P SWITCH FUSE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OS-OESA |
| Number Of Poles | 4 |
| Rated Current El ED (In) | Main Circuit 200A |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Operational Voltage | 500 volt |
| Package Gross Weight | 4.3 kilogram |
| Package Height | 170 millimetre |
| Package Length | 270 millimetre |
| Package Width | 230 millimetre |
| Product Class | Switch Fuses |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 8 kiloampere rms |
| Rated Voltage (Ur) | 500 volt |
| Rated Operational Voltage | 500 volt |
| Standards | IEC 60947-3 |
| Fuse Type | DIN |
| Invoice Description | OS200D04N2P SWITCH FUSE |
| Extended Product Type | OS200D04N2P |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| DNV GL Certificate | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
Write Your Own Review


